LOVATO Electric
at Key EXPO 2026

LOVATO Electric at SPS Nuremberg 2025

Hall A3 Stand 210
March 4 – 6, 2026

LOVATO Electric
at SPS Nuremberg 2025

LOVATO Electric at
SPS Nuremberg 2025

Join us at our
booth 371 in hall 9
from 25 – 27 November
at Europe’s premier trade fair for electric automation!

We are excited to announce our participation in Key – The Energy Transition Expo, the leading international trade fair for energy transition, taking place in Rimini (Italy). KEY 2026 is the ultimate meeting point for businesses, institutions, professionals, and innovators come together to turn the vision of a sustainable world into reality.

At our booth, you’ll discover solutions for machine builders, panel builders, designers and installers: from products for energy management, to solutions for photovoltaic applications.

We provide comprehensive solutions to optimize performance and enhance energy efficiency in your industrial applications. Visit us and learn how we can support your business with innovative solutions designed to meet the challenges of the future!

Our highlights:

LOVATO Electric will showcase many
exciting new products and innovations in:

  • Modular and flush-mount power analyzers
  • ProfiNET communication module for flush-mount power analyzers
  • Micro PLCs with built-in Ethernet port
  • Weekly and astronomical time relays with NFC connectivity 
  • New rotary cam switches
  • Control stations for 40mm profile rails
  • Motorised changeover switches 
  • Control stations for 40mm profile rails
  • Moulded case circuit breakers

and even more…

Solutions for energy
management

Solutions for electric vehicle charging stations

Solutions for photovoltaic —–
applications

LOVATO Electric will be showcasing many

exciting new products and innovations in:

  • Safety relays SRC series
  • Control station for 40mm profile rails LP4 type
  • Rotary cam switches GK series
  • Power analyzers DMG series compatible with EASY BRANCH multipoint measurement system
  • Motorized changeover switches GLCM type
  • Moulded case circuit breakers P5ME series
  • Soft starters with three-phase control ADXT series
  • Contactros BF series with AC3 rated current 420A,
    500A and 630A
  • Micro PLCs LRK series with built-in Ethernet port
  • Weekly time relay TMRTC type and astronomical
    time relay
    TMAST type
  • EXP1019 Profinet
  • DMG con BACnet

and more again…

Solution for safety and automation

Solution for energy management

Solution for motor starting

Book your meeting with our team of experts!

Visit us atHall A3 – Stand 210 to discover the latest innovations from LOVATO Electric and meet our team of specialists.

Don’t miss the chance to meet our experts.

It’s the perfect opportunity to share ideas, explore new technologies, and build the future of intelligent industry together. Schedule an appointment in our calendar, and we’ll welcome you with an aperitif with Italian food or a warm Italian coffee!

Get your free ticket:

Get your free KEY 2026 ticket and discover how LOVATO Electric transforms innovation into real-world solutions. Exciting product premieres, hands-on application examples, and technologies already defining the future of industry await you.

Don’t miss the chance to engage with our specialists, gather fresh inspiration, and explore the latest solutions live and in person.

Register to get your free ticket to SPS 2025!

    Design, technology, and reliability.

    We are an Italian industrial excellence that combines the passion of a family business with the solidity of an international company with over 100 years of experience.

    We design and manufacture electrical components for low-voltage industrial applications and have always invested in research and development, with strong roots in Italy.

    At our headquarters in Bergamo, design, engineering, and innovation come together every day to create reliable, advanced, and tailor-made technological solutions.

    LOVATO Electric has been a family-run business for four generations, with an open, dynamic, and future-oriented entrepreneurial vision. It is precisely this balance between tradition and innovation that has allowed us to grow steadily, building a solid international network: today we are present in over 100 countries, with 14 foreign branches and 90 importers worldwide.

    We offer a wide range of products, great flexibility, and a rapid response that makes the difference. Our added value? The high quality of an Italian brand combined with a global presence.