Safety relays
LOVATO Electric expands its range of safety relays with the new SRC series of single-function safety relays. They are designed for monitoring and controlling applications with emergency stops, safety gate access, magnetic safety switches, safety limit switches, and electromechanical interlocks.
The SRC series includes versions with screw terminals and push-in spring terminals to simplify wiring.

The new SRC series complements the SRA series of safety relays, which includes both single-function versions for monitoring two-hand control devices or safety devices with OSSD (such as light curtains, laser scanners, and RFID sensors), and the multifunction version SRAMF21, which integrates all the main safety functions into a single product.
Thanks to the front selector, the SRAMF21 can be configured to control a variety of safety devices, including emergency stops, safety gate access, magnetic safety switches, safety limit switches, electromechanical interlocks, and safety light curtains
Completing LOVATO Electric’s safety relays offering is the advanced SRPMFA164 model, a stand-alone device capable of managing all safety functions of a machine or plant, equipped with integrated programmable logic that can be configured via the SRPSW software, available for free download from the website www.LovatoElectric.com.
The high number of built-in safety inputs and outputs simplifies wiring, reduces space requirements and costs, and ensures maximum flexibility for managing the safety of all types of machinery, from the simplest to the most complex.
The entire range is designed for applications up to Category 4, Performance Level PLe in accordance with the machinery safety standard EN ISO 13849-1, and SIL3 according to EN 61508.
Designed for the most demanding applications, LOVATO Electric’s safety relays ensure efficient monitoring of safety devices, offering reliability, ease of installation, and compliance with the strictest safety standards.