New Miniature relay HR40…

LOVATO Electric has extended the range of general purpose relays with the addition of the miniature relay HR40…
Equipped with 1 or 2 changeover contacts, the HR40… have a transparent case that allows you to view the position and the state of wear of the contacts. With one changeover contact the nominal current is 16A if fixed directly on electronic boards, if used with the socket at most 10A.
In the versions with 2 changeover contacts the nominal current In is 10A. The control voltages range from 12 to 24VDC. HR40… relays are certified cURus and TÜV and comply with IEC/EN/BS 61810.