New handles for GA series switch disconnectors
LOVATO Electric expands its range of accessories for GA series switch disconnectors with new handles.

The new GAX611 (screw fixing) and GAX613 (ring fixing) handles comply with ISO 19085-1 for woodworking machinery. Thanks to an integrated safety mechanism, they require the lifting of a lever before the handle can be rotated, preventing accidental operations and ensuring compliance with the standard requirements.
Available in yellow/red and black versions, they feature a recessed selector and a 65x65mm plate with IP65 protection degree, and are cULus certified for the North American market.
The GAX611/GAX611B (screw fixing) handles are compatible with GA switch disconnectors from 16 to 160A, both in direct operating and door coupling versions (GA…A) and door-mounted versions (GA…C). The GAX613/GAX613B (ring fixing) handles are compatible with GA…A switch disconnectors from 16 to 160A and GA…C versions up to 63A.
The standard range of handles for GA switch disconnectors is completed by the new GAX65 handle, available in yellow/red (GAX65) and black (GAX65B) versions.
It features a 65x65mm plate, recessed selector and ring fixing, enabling quick installation, and is cULus approved for the North American market.
The GAX65 is compatible with all GA series switch disconnectors with direct operating and door coupling versions (GA…A) from 16 to 160A and door-mounted versions (GA…C) from 16 to 63A.