General purpose relays HR51 type with flat pin terminals

LOVATO Electric expands its range of general purpose relays with the new HR51 type miniature relays featuring flat pin terminals.

This type of terminal makes the relays particularly robust during installation and is the main feature that distinguishes them from the HR50 relays, with which they share many technical characteristics.

All HR51 relays are equipped with an LED status indicator and a mechanical actuator.

Versions are available with either 1 changeover contact rated at 16A (HR511… type) or 2 changeover contacts rated at 10A (HR512… type). Coil voltage options include 12VAC, 24VAC, 110VAC and 230VAC for AC versions, and 12VDC, 24VDC, 48VDC and 110VDC for DC versions.

The range is completed by dedicated sockets, available with either screw or push-in terminals, as well as retaining and release clips.