Monoblock actuators LMP series

LOVATO Electric introduces the new LMP series of monoblock actuators, specifically designed for applications subject to high levels of vibration, such as cogeneration systems with generator sets or railway equipment.

Their monoblock construction ensures exceptional stability even under severe vibration conditions, reducing the risk of component loosening or breakage.

The range includes momentary pushbuttons, mushroom-head pushbuttons, lever selector switches, key selector switches, and illuminated momentary pushbuttons.

All actuators provide a high degree of protection (IP66) and are available with either screw or spring terminals. The spring terminal versions are also cULus certified.

LMP series monoblock actuators feature a compact design, and a very small front footprint. The compact contact block integrates contacts and terminals within a depth of only 42 mm. The actuator is mounted through a Ø22mm hole and secured with a threaded ring nut, which can be easily tightened by hand or with a socket wrench. The anti-rotation fastening system further simplifies installation by providing a reference for correct alignment and preventing the actuator from rotating..