LOVATO Electric rotary cam switches
Design, technology and reliability up to 2000A.
LOVATO Electric rotary cam switches represent an advanced technical solution for the control and switching of electrical circuits in industrial environments.
Designed to ensure maximum operational reliability, these devices are ideal for interrupting, inserting and switching circuits, as well as for starting electric motors. One of the main strength of these devices is their high breaking and making capacity, combined with excellent electrical and mechanical endurance. Added to this are their compact dimensions, which make them perfect for installation in panels with limited space. LOVATO Electric rotary cam switches are designed for multiple switching operations, both for main and auxiliary circuits, thus offering maximum versatility in any plant configuration.

The range includes products from 10A to 2000A and can be configured with special wiring diagrams, custom-designed to suit the application requirements. Versions with IP40 or IP65 front protection are available to ensure safe operation even in environments subject to dust and humidity.
Installation is easily adaptable to any context: door-mounting, rear mounting and with plastic or metal enclosures. Each switch is made of high-quality industrial technopolymers and silver alloy contacts, ensuring long-lasting performance and operational safety. The wide range of versions and options also allows each solution to be customized in a precise and professional way.

Developed and manufactured to the highest quality standards, LOVATO Electric rotary cam switches combine innovation, safety and flexibility, offering a concrete and lasting response to the needs of industrial automation and electrical distribution.
Main technical features:
Discover our wide range of rotary cam switches:
Scopri la nostra ampia gamma di commutatori a camme:
Comparative analysis
| Series | Current (Ith) | Max. no. of contacts |
Max. number of positions |
Dimensions | Front protection | Note |
|---|---|---|---|---|---|---|
| GF | 10–20A | 24 | 12 | Ultra-compact | IP40 | Ideal for limited spaces, IP20 terminals |
| 7GN | 16–125A | 24 | 12 | Standard | IP40 | Round-shaped contact body |
| GX | 16–40A | 24 | 12 | Standard | IP65 | Square-shaped contact body, IP20 terminals |
| GN | 2000A | 24 | 12 | Large | IP40 | cURus approved versions up to 315A |
| GNA20 | 20A | 48 | 12 | Low depth | IP40 | Reduced depth and 4 contacts per element |
Max. no. of contacts: 24
Max. number of positions: 12
Dimensions: Ultra-compact
Frontal IP degree: IP40
Note: Ideal for limited spaces, IP20 terminals
Max. no. of contacts: 24
Max. number of positions: 12
Dimensions: Standard
Frontal IP degree: IP40
Note: Round-shaped contact body
Max. no. of contacts: 24
Max. number of positions: 12
Dimensions: Standard
Frontal IP degree: IP40
Note: Square-shaped contact body, IP20 terminals
Max. no. of contacts: 24
Max. number of positions: 12
Dimensions: Large
Frontal IP degree: IP65
Note: cURus approved versions up to 315A
Max. no. of contacts: 48
Max. number of positions: 12
Dimensions: Low depth
Frontal IP degree: IP40
Note: Reduced depth and 4 contacts per element
Why choose LOVATO Electric rotary cam switches?
- Standard or fully customised configurations available.
- Customised definition of positions, switching angles and wiring diagrams.
- Choice of different handles, contact type and front plate dimensions.
- Interruption, insertion and switching of main and auxiliary circuits.
- Direct starting of single-phase and three-phase electric motors.
- Reversing switches, star-delta switches, and many others.
- High performance even in environments with dust, humidity or harsh conditions.
- High electrical and mechanical resistance of materials.
- Long mechanical life.
- Positive contact opening according to IEC/EN 60947-5-1.
- IP20 protection rating for terminals and IP40 or IP65 for front plate.
- Silver alloy contacts and high-quality certified insulating technopolymer plastics.
- Mounting options: panel, panel-mounted, DIN rail or box-mounted.
- Versions available in plastic or metal boxes for all installation contexts.
- Wide range of accessories and options available on request.
- Rapid response within 24 hours.
- Support system integrated with SAP CRM.
- Online configurators, special diagram request forms, pre- and post-sales assistance.
The value of an Italian
family-run business
We are an Italian industrial excellence that combines the passion of a family business with the solidity of an international company with over 100 years of experience. We design and manufacture electrical components for low-voltage industrial applications and have always invested in research and development, with strong roots in Italy.
At our headquarters in Gorle (Bergamo), design, engineering and innovation come together every day to create reliable, advanced and tailor-made technological solutions.
LOVATO Electric has been a family-run business for four generations, but with an open, dynamic and future-oriented entrepreneurial vision. It is precisely this balance between tradition and innovation that has allowed us to grow steadily, building a solid international network: today we are present in over 100 countries, with 14 foreign branches and 90 importers worldwide.
We offer a wide range of products, great flexibility and a rapid response that makes all the difference. Our added value? The high quality of an Italian brand combined with a global presence.
Some figures…
Over 100 years of history
More than 20,000 product
codes available
Commercial presence in more
than 100 countries
3 production sites:
Italy, Czech Republic and Croatia
30% of staff
employed in R&D
FAQ
- GF: ultra-compact, 10 to 20 A, IP40 front, IP20 on terminals
- 7GN: square section, 16 to 125A, IP40 front
- GX: round section, 16A to 40A, IP65 front, IP20 on terminals
- GN: high power up to 2000A, cURus versions up to 315A
- GNA20: up to 48 contacts, reduced depth, 20A
Simplify your work: choose LOVATO Electric, a reliable partner
Don’t waste time. Find the best solution for your needs through a quick and detailed configuration.
Whether you are designing a new system or optimizing an existing one, our rotary cam switches stand out for their reliability and robustness.
In addition, LOVATO Electric supports you with its expert team for any questions or needs you may have.
Contact us today for technical support, to request a quote or simply to find out which solution is best suited to your project.
In the meantime, you can consult our entire range of rotary cam switches.
If you are looking for other LOVATO Electric products, consult our online catalogue and discover our wide range of electrical components for industrial applications.