New PSE1 compact single-phase power supplies
Compact and competitively priced, the new PSE1 series single-phase power supplies are the perfect solution for the supply of loads and equipment installed in panels with limited spaces.

Their ultra-compact housing makes them suitable to be installed in small enclosures, to supply electromechanical and electronic devices with DC control, such as contactors, timer relays, sensors, PLCs, DC motors, displays, SSRs (solid state relays) and other equipment normally found in automation systems.
35mm DIN rail compatible (IEC/EN/BS 60715), PSE1 switching power supplies have single-phase multivoltage input 100…240VAC 50/60Hz and 24VDC output.
The range comprises 5 electrical power sizes: 30, 50, 72, 100 and 120W with rated output currents from 1.25 to 5A.
On the front there is a potentiometer for the fine adjustment of the output voltage and an LED for power-on signalling.
In addition to their compact dimensions, PSE1 power supplies are characterized by high efficiency, reliability and safety. They include integrated protection against output short circuit, overload and input voltage peaks.
The new PSE1 power supplies are cULus, EAC and RCM certified, and they are compliant with the standards IEC/EN/BS 62368-1, IEC/EN/BS 61000-6-2, IEC/EN/BS 61000-6-3, UL508 and CSA C22.2 n°. 107.1.