Single-phase variable speed drives VLB1 series
They expand the range of variable speed drives VLB series with 4 power sizes, from 0.4 to 2.2kW, with single-phase 200…240VAC power supply.

They are provided with built-in EMC suppressor and braking chopper.
The compatibility with the optional accessories of the three-phase VLB3 series, such as logic units with fieldbus, communication modules and the STO (Safe Torque Off) safety module, along with integrated advanced functionalities, realizes a single-phase drive with high-performance for the control of applications with medium-to-high complexity.