The HR Series of industrial relays
LOVATO Electric is proud to present the HR series of industrial relays, designed to offer superior performance, reliability, and ease of installation. Industrial relays play a crucial role in automation and machinery control, often working in tandem with PLC outputs or machine control electronics. These compact yet powerful devices bring several technical and functional advantages at a low cost, making them essential for multiple applications:
Key features at a glance
Controlling circuits and diverse loads within machines,
systems, and plants—whether simple or complex.
Enhancing and multiplying the performance of PLC
control outputs and machine electronics.
Operating contactors, motorised switches, solenoid valves,
electric actuators, resistors, and indicator lights.
Protecting PLCs and electronic control devices from damage
caused by short circuits in controlled loads. Relays affected by
short circuits can be replaced quickly and affordably.
Introducing the range
SLIM HR10 and HR20 series – Compact and efficient
For applications where space-saving and high efficiency are key, the SLIM HR10 and HR20 relays offer optimal solutions with their ultra-compact 6 mm width, ensuring easy installation and space optimisation.
HR20 Series
Solid-state relays (SSR) that provide enhanced durability with no moving parts, making them highly resistant to shock, vibration, and capable of handling high switching frequencies. They operate at a control voltage of 24 V DC and support a rated current of 2 A (AC output) or 4 A (DC output).
Both series are available with screw or spring terminal sockets and feature an LED power indicator and a locking clip for easy installation. Parallel busbars further enhance wiring efficiency.
MINIATURE HR30, HR40, and HR50 Series – Compact yet hight-performance
The MINIATURE HR series offers powerful solutions for applications requiring economic yet high-performing relays.
These relays are compatible with screw or spring terminal sockets, and additional accessories such as noise filters, supply busbars, type plates, and sealing jumpers can be integrated for enhanced performance.
INDUSTRIAL HR60 and HR70 Series – Built for longevity and high demand
Designed for demanding industrial applications, the HR60 and HR70 relays boast a long mechanical and electrical lifespan. They come with an LED indicator, mechanical contact status indicator, and a mechanical test actuator.

HR60 Series
Available with either 2 changeover contacts (7 A rated current) or 4 changeover contacts (5 A rated current). Various socket models with screw or spring terminals are available, along with optional noise filters, type plates, and sealing jumpers. The control voltage options are 12 to 48 V DC and 12 to 230 V AC
The extended range of ATEX-Certified HR80 power relays

Meet the demands of modern refrigeration systems using eco-friendly propane gas (R290) with LOVATO Electric’s expanded HR80 power relays, now boasting ATEX certification for explosive atmospheres. Designed for high-current applications up to 30A, the HR80 relays are available in configurations with 2 NO contacts or 2 changeover contacts, equipped with Faston terminals for secure connections and suitable for screw panel mounting. The extended range now includes versions with control voltages of 110/120VAC and 12VDC, offering greater flexibility for various industrial applications
Compliance and certifications
LOVATO Electric ensures that its industrial relays meet the highest quality and safety standards. Depending on the type, HR series relays are certified by major international organisations, including cURus, CSA, VDE, and TÜV, and comply with IEC/EN 61810 and IEC/EN 62314 standards.
Streamline your operations with pre-assembled HR series industrial relays

Simplify your electrical panel assembly and enhance reliability with LOVATO Electric’s pre-assembled HR series industrial relays. Each kit includes the relay, socket, and retain/release clip, reducing procurement complexity with a single ordering code and accelerating panel construction. Available with screw or push-in terminals, and options featuring integrated noise filters, these pre-assembled solutions are designed to meet diverse application needs.
Find the perfect solution for your automation challenges today!
With the HR series, LOVATO Electric continues to innovate in the field of industrial automation, providing high-performance, cost-effective, and versatile relay solutions. Whether for space-constrained applications, high-frequency switching environments, or industrial-grade durability, the HR series has the right relay for your needs.
For more details, contact our team of experts or call us on 01384 899700. Follow us on LinkedIn for the latest news and developments.