Soft starters ADXT
LOVATO Electric expands the range of soft starters with the new ADXT series, which features three-phase control for the progressive starting of three-phase asynchronous motors.

ADXT is particularly suitable for controlling heavy-duty applications, characterized by high inertia, such as crushers, fans, vertical or inclined conveyors, screw compressors, centrifuges, propellers, mills, band or circular saws, shredders and many more.
This is possible thanks to the three-phase control, which allows for higher starting torque compared to a two-phase controlled soft starter of the same electrical size.
The entire range, covering electrical sizes from 34A to 554A, integrates the bypass relay to reduce the power consumption and heat generation once the ramp is complete.
The rated current of the soft starter is also adjustable based on the motor’s inrush current and start-up time, offering the possibility to manage both standard and heavy load services
ADXT is suitable for systems with a rated operating voltage of 380…690VAC 50/60Hz and can be installed with either traditional in-line connection or inside-delta connection.
Available in versions with an auxiliary supply voltage of 110…120VAC and 220…240VAC or 24VAC/DC.
ADXT complements the 51ADX series of three-phase controlled soft starters by offering a more modern product, with smaller dimensions, technical advantages (integrated bypass, high voltage range, possibility of inside-delta connection, graphic display, advanced functionalities, and optional communication port) and is cULus certified for sale in the North American market.