
Simplify motor management with the EXCRDU2
LOVATO Electric continues to push the boundaries of smart motor control with the latest update to its electric motor starter controller range: introducing the EXCRDU2 remote display unit. Designed for seamless integration and effortless control, this product brings a new level of convenience and visibility to your motor management systems.
With its vibrant widescreen colour LCD display and intuitive interface, this advanced controller is engineered to monitor and command up to 32 starters over a reliable RS485 Modbus-RTU communication network. Whether you are working with ADXL series soft starters, ADXNP series soft starters, or VLB series variable speed drives, the EXCRDU2 delivers exceptional flexibility and ease of use in any industrial setting.
Key features at a glance
Widescreen colour LCD display
Enjoy clear, at-a-glance status updates and diagnostics with the 118 x 96mm colour graphic display. Designed for readability even in challenging environments.
Multi-device monitoring
Control and monitor up to 32 devices – perfect for complex systems requiring centralised management.
Universal communication
Equipped with an isolated RS485 communication port, the EXCRDU2 operates over Modbus-RTU protocol with fully configurable parameters, ensuring seamless integration with your existing setup.
Versatile power supply
Supports both 100–240VAC (50/60Hz) and 110–250VDC, providing flexibility across a range of installations.
Easy firmware updates
Stay up to date effortlessly with the integrated optical port for straightforward firmware upgrades.
Robust and reliable
Flush mounting with a standard 92x92mm cut-out, IP65-rated front panel with gasket, and RS485 cable included (3m length) for quick and easy installation.
System compatibility
The EXCRDU2 is designed to work effortlessly with a range of LOVATO motor control devices:
- Soft starters ADXL series (with RS485 communication card code EXC1042)
- Soft starters ADXNP series (with RS485 module code CX04)
- Variable speed drives VLB series (with RS485 logic unit code VLBXL06 – built-in on complete drives type VLB3…A480)
Certified for confidence
The EXCRDU2 meets rigorous global standards for performance and safety, including:
- cETLus
- IEC/EN/BS 61010-1
- IEC/EN/BS 61010-2-030
- IEC/EN/BS 61000-6-2
- IEC 61000-6-4
Unlock new levels of control
Whether you are upgrading an existing setup or designing a new installation from scratch, the EXCRDU2 remote display unit is your ideal companion for smart, centralised motor management. Experience the reliability and innovation of LOVATO Electric in every operation.
For more information, contact your LOVATO Electric team today on 01384 899700 or follow us on LinkedIn for the latest product releases and innovations.
