Power up your EV charging stations
with LOVATO Electric’s DMED4 DC energy meters

LOVATO Electric is rising to the demand for efficient and accurate energy management solutions in the electric vehicles (EVs) industry. This is achieved with the release of the DMED4 series of DC energy meters, specifically engineered for EV charging stations.

These state-of-the-art meters ensure precise energy measurement, facilitating seamless operations and enhanced user satisfaction.

The importance of reliable energy metering for EV chargers

As EV adoption accelerates, the need for dependable energy metering becomes paramount. Accurate measurement of energy consumption is crucial not only for fair billing, but also for monitoring system performance and ensuring compliance with regulatory standards. Reliable energy meters like the DMED4 series play a vital role in maintaining the integrity and efficiency of EV charging infrastructure.

Benefits of the DMED4 energy meter

Precision and compliance

The DMED4 meters are MID certified and adhere to international standards such as IEC62052-11 and IEC62053-41, ensuring accurate and legally compliant energy measurements.

Versatile installation

Designed with a compact form factor and multiple mounting options, these meters can be seamlessly integrated into various charging station configurations, even those with limited space.

Robust performance

Capable of operating in extreme temperatures ranging from -40°C to +85°C, the DMED4 meters are built to withstand harsh environmental conditions, making them ideal for outdoor installations

DMED4 product features

The DMED4 series offers models with maximum currents of 150A, 400A, 600A, and up to 1500A, accommodating a wide range of charging applications. Each meter is equipped with an onboard display for real-time viewing of energy, current, voltage and temperature measurements. Additionally, they feature event logs for recording metrological events with timestamps, enhancing monitoring and diagnostic capabilities.

Top products in the DMED4 series

DMED403D0150

This model supports a maximum current of 150A and includes an integrated RS485 communication port, facilitating seamless data transmission.

DMED404R0600

Designed for higher capacity, this meter handles up to 600A and features both RS485 and Ethernet communication ports, offering versatile connectivity options.

DMED4DC1

Serving as a remote display and data concentrator, the DMED4DC1 can connect to up to four energy meters, providing consolidated data visualisation and management.

Why choose LOVATO Electric?

Founded in 1922 in Bergamo, Italy, LOVATO Electric has been at the forefront of designing and manufacturing low voltage electrical devices for industrial applications. As a family-owned business spanning four generations, the company boasts a rich heritage of innovation and quality. With a portfolio exceeding 21,000 products and a presence in over 100 countries, LOVATO Electric is a trusted name in energy management and industrial automation.

Take charge with DMED4

Elevate your EV charging stations with the precision and reliability of LOVATO Electric’s DMED4 DC energy meters. Ensure accurate energy measurement, enhance operational efficiency, and provide your users with the best charging experience.

Learn more about integrating DMED4 meters into your infrastructure. You can also follow LOVATO Electric on for the latest developments.