LOVATO extends the GL heavy-duty range

As industrial systems grow in scale and complexity, safe and reliable electrical isolation becomes non-negotiable. That’s why LOVATO Electric has extended its GL Series of heavy-duty switch disconnectors, now available in 1000A and 2000A versions, designed to handle the most demanding applications with absolute confidence.

Engineered for high-current environments and built to meet stringent international standards, the expanded GL range delivers the robustness, flexibility and compliance today’s industrial installations demand.

“With the extension of the GL Series to 1000A and 2000A, we’ve responded directly to customer demand for higher-current solutions without compromising safety or flexibility. These switch disconnectors are engineered to perform reliably in the toughest industrial environments, while remaining easy to integrate into complex systems.”

Nick Rhodes
National Sales Manager – Lovato Electric Ltd

Explore the new GL range

GL1000C1
1000A three-pole switch disconnector

GL2000C1
2000A three-pole switch disconnector

GL2000T4C1
2000A four-pole switch disconnector

What is a switch disconnector – and why does it matter?

A switch disconnector is a critical safety device used to isolate electrical circuits safely and visibly, ensuring equipment can be serviced or maintained without risk. Unlike basic switches, switch disconnectors are designed to withstand high currents and fault conditions while providing a clear, reliable disconnection point.

In high-power industrial environments, the right switch disconnector:

Protects people
during maintenance

Safeguards equipment
from electrical faults

Ensures compliance
with safety regulations

Reduces downtime
and operational risk

Choosing the right device – and the right manufacturer – is essential.

The GL Switch Disconnector Series: built for heavy-duty performance

The LOVATO GL Series is purpose-built for demanding applications where performance, durability and safety are paramount.

Why are our GL Switch Disconnectors so popular

High current capability
Designed for heavy-duty installations, the GL Series now supports rated currents from 100A up to 2000A, making it ideal for power distribution panels, industrial machinery and energy-intensive systems.

Flexible configurations
Available in three-pole and four-pole versions, the GL range adapts easily to different system requirements and network architectures

Robust construction
Built to perform in tough environments, GL switch disconnectors are tested for mechanical endurance up to 20,000 cycles and rated for high short-circuit currents, ensuring long-term reliability

Customisable to your application
A wide range of accessories – including auxiliary contacts, terminal covers and shaft extensions – allows the GL Series to be tailored to complex installations with ease

Approved, tested, trusted: compliance you can depend on

When it comes to electrical isolation, approvals aren’t optional – they’re essential.

LOVATO GL switch disconnectors are designed and tested in accordance with:

• IEC/EN/BS 60947-3
• IEC/EN/BS 60947-1

These internationally recognised standards ensure the products meet strict requirements for safety, performance and reliability – giving engineers, panel builders and specifiers complete peace of mind.

With LOVATO, compliance isn’t an afterthought. It’s built in from day one.

“Switch disconnectors play a critical role in creating safer machines. They provide a clear, reliable point of isolation that protects operators during maintenance and reduces risk across the entire system. With the GL Series, including our new 1000A and 2000A models, we’re giving customers the confidence that safety, compliance and performance are built into every installation – not added as an afterthought.”

Tom Sherriff
Regional Sales Manager Lovato Electric Ltd

Where to buy LOVATO GL switch disconnectors

Key Technical Distributors

LOVATO Electric works closely with a network of key technical distributors to ensure our products are readily available, correctly specified and fully supported.

By choosing an authorised LOVATO distributor, you benefit from:

✔ Expert technical advice on product selection and compliance

✔ Local stock availability and reliable lead times

✔ Support for panel builders, OEMs and installers

✔ Access to the latest LOVATO products and documentation

Our distributors are trained to help you select the right GL Series switch disconnector – up to 2000A – for your specific application, ensuring safety, performance and compliance from specification through to installation.

Why choose LOVATO Electric?

For over 100 years, LOVATO Electric has been at the forefront of electrical innovation, designing and manufacturing devices trusted by professionals worldwide.

Choosing LOVATO means:
✔ Over a century of engineering expertise
✔ Proven products tested to international standards
✔ A global brand with local support
✔ Continuous innovation driven by real industrial needs

From compact control components to heavy-duty power solutions, LOVATO delivers reliability you can build into every project.

Ready to upgrade your electrical isolation?

If your application demands serious power handling, the extended LOVATO GL Series 1000A and 2000A switch disconnectors deliver the strength, safety and compliance you can rely on.

GL1000C1
1000A three-pole switch disconnector

GL2000C1
2000A three-pole switch disconnector

GL2000T4C1
2000A four-pole switch disconnector

Follow LOVATO Electric on LinkedIn to stay up to date with the latest product developments and engineering insights.

Frequently asked questions about heavy-duty switch disconnectors

A switch disconnector not only controls the circuit but also provides a safe and visible isolation point, designed to withstand fault conditions and ensure safe maintenance.

High-current switch disconnectors are used in power distribution systems, industrial machinery and large electrical installations where standard devices are not sufficient.

Yes. The GL Series complies with IEC/EN/BS 60947-3 and IEC/EN/BS 60947-1, ensuring suitability for UK and international applications.

Absolutely. The GL range supports a wide selection of accessories, allowing adaptation to specific installation and operational requirements.

Safety devices must perform reliably over their entire lifespan. Choosing a tried and trusted manufacturer like LOVATO reduces risk, ensures compliance and provides long-term support.