Discover the power of motorised changeover switches
When it comes to ensuring uninterrupted power supply and safe transitions between multiple power sources, motorised changeover switches are indispensable. At LOVATO Electric, we offer a range of compact, efficient, and highly reliable motorised changeover switches designed to meet the most demanding requirements in commercial and industrial applications.

Power control made simple
When continuous power is critical, LOVATO Electric’s motorised changeover switches deliver. Designed to seamlessly transfer energy between sources – such as the grid and a backup generator – our switches are the ideal solution for commercial and industrial settings.
What are changeover switches?
A changeover switch is an electrical device that enables the safe transfer of power between two different sources – for example, switching from the utility grid to a backup generator during an outage. This ensures continuous power supply to critical systems and protects both people and equipment from electrical hazards.
Why are they important
Uninterrupted operations
Maintain business continuity by automatically or manually switching to an alternate power source.
Safety First
Prevent electrical back-feeding and reduce risks during maintenance or emergencies.
Operational Efficiency
Quickly restore power and minimise downtime.
LOVATO’s flexible control options
Our motorised changeover switches offer two operating modes: impulse logic, which moves the switch to the selected position after a control pulse, and contactor logic, which keeps the switch in position while the command is active, returning to “0” when the command is removed (with auxiliary power).
Designed for space efficiency, the three-pole version is just 294mm (11.57”) wide, and the four-pole version is 328mm (12.91”), making them ideal for tight installations.
Users can choose between impulse or contactor logic for quick or continuous control flexibility, while the built-in expansion slot allows for easy system upgrades with additional relay outputs or a Modbus-RTU RS485 communication port. Both the three-pole and four-pole versions come pre-assembled for simple installation, and with motor supply options of 24VDC, 110 -125VAC/DC, and 208–277VAC, they ensure compatibility with a wide range of setups.
Features and benefits
- Current ratings from 125A to 315A AC23A
- Screw fixing on plate for robust installation
- Visible contacts for enhanced safety checks
- Open transition (I – 0 – II positions) ensuring clear and safe position changes
- Electrically or manually operated, giving flexibility in control
- Manual operation handle included as standard, can be padlocked to prevent accidental electrical operation
- Removable terminal blocks for secure and reliable connections
- Fully compliant with IEC/EN/BS 60947-6-1 and IEC/EN/BS 60947-3, ensuring top-tier safety and performance benchmarks.

Three-pole motorised changeover switches
Models: GLCM0160C1 to GLCM0315C1
Reliable switching from 125A to 315A AC23A, with electrical or manual operation, visible contacts, and open transition (I–0–II). Expandable with relay outputs and Modbus-RTU. Available in 24VDC, 110–125VAC/DC, and 208–277VAC.
Fully compliant with IEC/EN/BS 60947 standards.

Four-pole motorised changeover switches
Models: GLCM0160T4C1 to GLCM0315T4C1
Compact and robust, 125A to 315A AC23A rated, with manual or electrical control, visible contacts, and expansion options for relay outputs or Modbus-RTU. Multiple supply voltages available. IEC/EN/BS 60947 certified for safe, reliable performance.
Understanding the standards
LOVATO Electric’s motorised changeover switches meet the highest international standards:
IEC/EN/BS 60947-6-1
This standard defines the safety and operational performance for transfer switching equipment, ensuring reliable function in critical load transfer situations.
IEC/EN/BS 60947-3
Covers switchgear and control gear, guaranteeing safe load breaking and isolation capabilities, critical for maintenance and fault management. By complying with these standards, LOVATO ensures their switches deliver exceptional reliability and safety across all applications.
Ready to enhance your power systems?
LOVATO Electric’s motorised changeover switches provide compact design, flexible operation, expandability, and compliance with the highest standards – the smart choice for reliable power management.
Contact our team of experts on 01384 899700 or follow us on LinkedIn for the latest developments, products, and innovations.