Discover LOVATO Electric’s new range of MCCBs
When it comes to power distribution and electrical safety, few devices play a more critical role than the Moulded Case Circuit Breaker (MCCB). Designed to protect circuits from overloads, short circuits, and other dangerous electrical faults, MCCBs are vital to preventing downtime, equipment damage, and fire risk.
LOVATO Electric’s latest generation of MCCBs features advanced electronic trip technology – delivering exceptional protection precision, broader configurability, and smarter integration with modern systems. This new range is built for industries demanding not just protection, but performance, accuracy, and adaptability.
How do MCCBs work?
Unlike traditional thermal-magnetic MCCBs, which rely on mechanical components, electronic MCCBs use microprocessor-controlled trip mechanisms to detect and respond to fault conditions. This provides:
Greater accuracy
Precise current measurement and fault detection, even under fluctuating loads or complex fault profiles.
Accessories to suit unique applications
Accessories include auxiliary contacts to operate during actuation along with auxiliary contacts dedicated to give trip indication in the event of overload or short circuit. Other accessories undervoltage trip releases for power loss protection and shunt trip releases for remote operation.
Wide protection range
Electronic trip units can be configured for a variety of protections including:
• Long-time, short-time, instantaneous, and ground fault
• Adjustable thresholds and delays
• Selective coordination for layered protection schemes
Consistent performance
Temperature-independent operation ensures reliable performance in environments with high or fluctuating ambient temperatures – something mechanical trip units can struggle with.
Advanced circuit protection
Detect and react to overloads, short circuits, and ground faults with precision, minimising risk to life and equipment.
Versatile applications
From data centres and critical infrastructure to heavy industry and renewable energy systems, electronic MCCBs suit a broader spectrum of applications.
Reduced maintenance costs
Accurate fault discrimination reduces nuisance tripping and wear, cutting unnecessary downtime and equipment servicing.
Data-driven operation
Integrated diagnostics and energy metering enhance system insight and efficiency.
Customisable settings
Fine-tune protection thresholds for specific load profiles or selective coordination with upstream/downstream devices.
Introducing LOVATO Electric’s new electronic MCCBs
Featured in the 2024–25 product catalogue, LOVATO Electric’s latest MCCBs combine rugged construction with smart protection:
• Current ratings from 40A to 800A for diverse load needs
• Breaking capacities up to 65kA at 400V AC
• 3- and 4-pole configurations, with fixed or adjustable trip units
• Electronic trip unit options for advanced protection and data capabilities
• Accessory compatibility: shunt and undervoltage trips, auxiliary contacts, motorised reset modules, and more
• Compact modular form, ideal for space-constrained installations
• Full IEC/EN 60947-2 compliance
• Robust thermoplastic construction, designed for high mechanical and thermal stress
Whether safeguarding a motor control centre or a critical distribution panel, LOVATO’s MCCBs deliver dependable, future-ready protection.
Why trust LOVATO Electric for your MCCB solutions?
Centennial expertise
Proven track record since 1922
Global reach, local support
Personalised service through local
reps and engineers
Vertically integrated production
In-house R&D, manufacturing, and testing
for end-to-end quality control
Focus on sustainability
Energy-efficient solutions and green manufacturing principles
Comprehensive portfolio
Complete solutions that integrate safety relays with contactors, circuit breakers, PLCs, and HMIs
Their MCCBs are designed not just to protect circuits – but to enhance system performance, improve serviceability, and future-proof your installation.
Take control of your electrical protection
Whether you’re designing a new power distribution system or upgrading your existing protection scheme, LOVATO Electric’s new MCCB range offers the safety, reliability, and flexibility your applications demand.
Contact us today for technical advice, request a quote or follow us on LinkedIn for the latest product news and innovations.