Range expands for pushbutton accessories
LOVATO Electric has expanded its range of accessories for mushroom head pushbuttons with the launch of the LPXC01M auto-monitoring contact element, designed to ensure continuous supervision of emergency stop functionality in machinery and control systems.
Engineered specifically for latch-type mushroom head emergency pushbuttons, the LPXC01M actively verifies that your emergency stop is always ready to perform – even when it hasn’t been pressed.
Why auto-monitoring matters
Emergency stop devices are the last line of defence. But what if they’re damaged, jammed, or incorrectly mounted – and you don’t know until it’s too late?
The LPXC01M eliminates that risk.
This intelligent contact element continuously monitors the mechanical integrity and mounting condition of the mushroom head actuator, detecting:
• Jamming or mechanical damage
• Incorrect installation
• Disconnection from the mounting base
• Wiring anomalies
If a fault is detected, the system proactively signals the issue – before the emergency stop is needed.
That means:
✔ Greater operational confidence
✔ Reduced safety risk
✔ Compliance-ready machine design
✔ Protection for operators and assets



How it works – built-in redundancy for maximum safety
The LPXC01M contains two series contacts designed to guarantee fail-safe performance:
1 Normally closed (NC) contact: Dedicated to the standard emergency stop command, activated when the mushroom pushbutton is pressed.
1 Normally open (NO) contact: This closes only when the contact element is correctly connected to the mounting adapter.
This configuration ensures that if the contact element becomes disconnected, the emergency stop is triggered automatically, a mounting anomaly is immediately detected, or safety is maintained regardless of pushbutton actuation.
It’s proactive protection – not reactive response.
More compact. More efficient. More practical.
The LPXC01M replaces the previous LPXC01SM code, delivering a reduced footprint – now occupying the space of a single element instead of two.
For panel builders and machine manufacturers, this means:
✔ More compact control stations
✔ Simplified wiring
✔ Cleaner layouts
✔ Improved design flexibility

Flexible installation options
The LPXC01M is designed for seamless integration across LOVATO’s 22mm Platinum series:
• Snaps directly onto LPXAU120M (metal) or LPXAU120 (plastic) mounting adapters
• Can be mounted inside LPZ series control station covers
• Up to 2 LPXC01M elements can be installed per mounting adapter or control station
• Compatible exclusively with latch mushroom head pushbutton actuators
• Plus up to 2 additional single contact elements
This makes it ideal for safety-critical machinery, industrial automation panels, and OEM equipment design.
Designed for machine builders who don’t compromise on safety
The LPXC01M isn’t just an accessory – it’s a safety enhancement.
By enabling continuous monitoring of emergency stop functionality, LOVATO Electric helps manufacturers:
✔ Reduce risk exposure
✔ Strengthen functional safety strategies
✔ Improve machine reliability
✔ Protect operators and equipment
When safety is critical, visibility is power.
Compliant to cULus, EAC & RINA certifications, conforming to IEC/EN/BS 60947-1, IEC/EN/BS 60947-5-1, UL508 & CSA C22.2 No. 14
Ready to upgrade your emergency stop monitoring?
Speak to your local LOVATO Electric representative to integrate the LPXC01M into your next machine design and ensure your emergency systems are always operational – even before they’re needed. Call us now on 01384 899700 or email us at sales@lovato.co.uk