New modular switch disconnectors P1MS
LOVATO Electric‘s offering of modular solutions has been expanded with a new range of 1 to 4 pole switch disconnectors.

The new P1MS units are the ideal solution for all applications requiring the disconnection and isolation of electrical lines.
They are primarily used in distribution enclosures, but are also often installed on board the machine itself.
Designed with the typical form of lever actuated modular switches, this new product family solves the critical requirement to disconnect power so that operators and service technicians can work on the machine in complete safety.
The new modular disconnectors cover a wide range of applications with current ratings from 32A to 125A, and are available in 1, 2, 3 and 4 pole versions.
Thanks to their clearly visible OFF-ON marking on the lever, the state of the contacts is immediately evident to the user.
They are fully compatible with products mounted in electrical enclosures with modular windows like miniature circuit breakers, residual current operated circuit breakers with overload protection and residual current operated circuit breakers.
At a width of 17.5mm per pole, the modular disconnect switches can be equipped with auxiliary contacts and a padlock block.
Cabling is facilitated by the width of the clamps, which accept wires from 1.5 to 50mm2.
The new modular switch disconnectors have been type approved by TÜV-Rheinland and EAC, and are conforming with IEC/EN/BS 60947-3.