New Remote control, motorised MCBs
Introducing the new LOVATO Electric P1X19 motor operators
LOVATO Electric has expanded its circuit breaker accessory range with the new P1X19 motor operators, bringing remote control capability to compatible miniature circuit breakers and residual current circuit breakers.
Designed for centralised systems, unattended switchboards and electrical panels that are difficult to access, the P1X19 enables connected circuit breakers to be tripped or reclosed remotely via an electrical signal. That means greater flexibility for system designers and a more practical approach to managing electrical installations.
Available for single, two, three and four-pole applications, the range offers a choice of control voltages to suit different system requirements.
–
What is a miniature circuit breaker (MCB)?
A Miniature Circuit Breaker (MCB) is an automatic electrical protection device designed to interrupt a circuit when it detects an overload or short circuit. By disconnecting the affected circuit, it helps protect electrical wiring and equipment from damage.
MCBs are widely used in distribution boards, control panels and electrical installations. However, where a circuit breaker is installed in a remote location, an unattended panel or a centralised system, operating it manually may be inconvenient.
That’s where a motor operator can make a difference.
–
What are the benefits of a motorised MCB?
A motor operator adds remote operating capability to a compatible circuit breaker, allowing it to be tripped or reclosed using an electrical signal rather than relying solely on manual operation.
–
Remote operation
Control compatible circuit breakers without needing to access the panel physically.
–
Greater installation flexibility
Ideal for centralised systems, unattended switchboards and difficult-to-reach electrical panels.
–
Versatile applications
Suitable for photovoltaic systems, telecommunications, electric vehicle charging stations and water treatment plants.
–
Choice of control voltage
Select a 24VDC or 230VAC/220VDC version to suit the application.
–
Manual control when required
An AUTO-MAN selector allows remote control to be enabled or disabled.
–
Added control
A locking system allows the circuit breaker to be locked in the OFF position
By combining a compatible circuit breaker with a motor operator, designers can introduce remote operating capability where it is needed without changing the fundamental role of the circuit breaker’s protective function.
Meet the P1X19 motor operator range
The new LOVATO Electric P1X19 range comprises two types, designed for different pole configurations.

P1X191 for 1P and 2P devices
Compatible with:
• P1MB miniature circuit breakers
• P1RD residual current operated circuit breakers
• P1RE residual current circuit breakers with overcurrent protection
Available with 230VAC/220VDC or 24VDC control voltage.

P1X192 for 3P and 4P devices
Compatible with:
• P1MB miniature circuit breakers
• P1RD residual current operated circuit breakers
Also available with 230VAC/220VDC or 24VDC control voltage.
Both types feature a front-mounted AUTO-MAN selector and a locking system for securing the circuit breaker in the OFF position.
Always check device compatibility and the relevant technical documentation before specifying a motor operator.

Why trust LOVATO Electric?
With more than a century of experience in low-voltage electrical equipment, LOVATO Electric combines established engineering expertise with ongoing product development.
Founded in Bergamo, Italy, in 1922, the company designs, develops, tests and manufactures electrical devices for industrial applications. Its in-house testing laboratory is accredited to EN ISO/IEC 17025, supporting product development and testing against relevant standards.
For UK customers, LOVATO Electric also provides local sales and technical support, helping electrical professionals identify suitable products for their applications.
The P1X19 range continues this focus on practical solutions for modern electrical systems, combining remote operating capability with flexible installation options.
Ready to take control?
Discover the new LOVATO Electric P1X19 motor operators and find the right solution for your electrical installation.
Visit the [LOVATO Electric UK product catalogue] to view the available motor operators and technical information. Alternatively, use our [Where to Buy page] to find your nearest authorised distributor.
Need help selecting the right version? Contact LOVATO Electric UK on 01384 899700 or email sales@lovato.co.uk.

Ready to take control?
Discover the new LOVATO Electric P1X19 motor operators and find the right solution for your electrical installation.
Visit the [LOVATO Electric UK product catalogue] to view the available motor operators and technical information. Alternatively, use our [Where to Buy page] to find your nearest authorised distributor.
Need help selecting the right version? Contact LOVATO Electric UK on 01384 899700 or email sales@lovato.co.uk.
Frequently asked questions
With its combination of multifunction protection, flexible settings and compact DIN rail design, the PMV45N range provides a practical solution for monitoring three-phase electrical systems.
Whether you’re designing a new control panel or looking to add greater protection to an existing system, the new LOVATO Electric PMV45N voltage monitoring relays make it easier to keep critical voltage conditions under control.