New range of handles for GA switch disconnectors
Built for woodworking machinery, engineered for compliance
Lovato is introducing a new range of ISO 19085-1-compliant handles engineered specifically for woodworking machinery manufacturers.
LOVATO Electric has expanded its switch disconnector offering with the launch of a new range of handles designed specifically for use with GA Series switch disconnectors in woodworking machinery applications.
Developed to meet the demanding operating conditions found in woodworking environments, the new handle range combines robust construction, simplified installation and compliance with the latest machine safety requirements. Available in multiple configurations and mounting options, these new handles provide machine builders with a reliable, cost-effective solution for machine isolation and safety switching.
Compatible with selected GA Series switch disconnectors, the new range has been designed to help OEMs, machine builders and panel manufacturers meet the requirements of modern woodworking machinery while simplifying installation and reducing assembly time.

–
Why has LOVATO Electric developed a new handle range?
Woodworking machinery presents unique challenges for electrical components.
Isolation handles fitted to machine-mounted switch disconnectors must withstand:
- Continuous exposure to wood dust
- Frequent operation throughout the working day
- Constant vibration from machine operation
- Demanding industrial environments
- Strict machinery safety requirements
To address these challenges, LOVATO Electric has developed a new generation of handles that meet the latest industry requirements and offer faster installation and a more cost-effective solution compared to previous models.
The result is a handle range that delivers improved practicality for machine builders without compromising reliability, durability or safety.
Designed for woodworking machinery applications
The new handles have been specifically engineered for woodworking machines and are fully compatible with selected GA Series switch disconnectors.
Suitable for use with:

GA016 switch disconnectors
Range

GA040 switch disconnectors
Range

GA063S switch disconnectors
Range
The handles provide a safe and reliable means of machine isolation while ensuring compliance with relevant machinery standards.
Whether installed on panel saws, edge banders, CNC routers, sanding machines or other woodworking equipment, the new range has been designed to withstand the realities of day-to-day operation.
–
Key features and benefits
Faster and easier installation
Machine builders are constantly looking for ways to reduce assembly times and improve manufacturing efficiency.
The new handle range has been designed with simplified mounting arrangements that allow quicker installation compared to previous generations.
This helps reduce build times while maintaining secure and reliable operation.
Multiple mounting options
To suit different machine designs and installation requirements, the new range is available with:
- Screw mounting options
- Ring mounting options
This flexibility allows designers to select the most suitable solution for their equipment architecture.
–
–
–
Recessed or protruding versions
Different machine designs often require different handle profiles.
The new range is available with:
- Recessed selectors
- Protruding selectors
This enables machine manufacturers to optimise ergonomics, accessibility and panel design.
–
Choice of colours
To support both machinery safety requirements and application-specific preferences, handles are available in:
- Yellow/red safety versions
- Black versions
The yellow/red option provides clear visual identification of the machine isolator, while black variants offer an alternative for applications where a different aesthetic or machine design requirement exists.
Lockable for enhanced safety
Safety remains a key consideration in machine maintenance and servicing.
The new handle range incorporates lockable functionality, helping operators and maintenance personnel implement safe isolation procedures and lock-off practices during servicing and repair activities.
–
–
–
Multiple front panel sizes
The range includes different front panel dimensions, providing greater flexibility for machine builders and ensuring compatibility across a wide variety of machine designs.
–
–
–
–
–
–
–
–
What is a switch disconnector?
A switch disconnector is a mechanical switching device designed to safely isolate electrical equipment from its power source.
Unlike a standard switch, a switch disconnector provides a visible and reliable means of electrical isolation, helping ensure equipment can be safely serviced, maintained or repaired.
Switch disconnectors are widely used in:
- Industrial machinery
- Manufacturing equipment
- Power distribution systems
- Control panels
- Automation systems
- Woodworking machinery
In machine applications, the switch disconnector often serves as the main isolator, allowing operators to disconnect power before maintenance work begins.
–
What is a switch disconnector?
A switch disconnector is a mechanical switching device designed to safely isolate electrical equipment from its power source.
Unlike a standard switch, a switch disconnector provides a visible and reliable means of electrical isolation, helping ensure equipment can be safely serviced, maintained or repaired.
Switch disconnectors are widely used in:
- Industrial machinery
- Manufacturing equipment
- Power distribution systems
- Control panels
- Automation systems
- Woodworking machinery
In machine applications, the switch disconnector often serves as the main isolator, allowing operators to disconnect power before maintenance work begins.
–
What is ISO 19085-1?
ISO 19085-1 is an international safety standard that specifies the general safety requirements for woodworking machines.
The standard forms part of the wider ISO 19085 series and establishes requirements relating to machine design, operation and safety functions.
For machine isolation devices and associated operating handles, compliance helps demonstrate that components are suitable for use within woodworking machinery applications.
Among other requirements, components used in these environments must demonstrate resistance to conditions commonly found in woodworking facilities, including:
- Exposure to wood dust
- Continuous vibration
- Repeated operation over time
- Mechanical wear associated with industrial use
By achieving compliance with ISO 19085-1 requirements, the new LOVATO Electric handle range provides machine builders with confidence that the product has been designed and tested for demanding woodworking applications.
–
Certified resistance for demanding environments
Woodworking facilities create challenging conditions for electrical equipment.
The new LOVATO Electric handles have been designed and tested to withstand:
Wood dust exposure
Fine wood dust can infiltrate machinery and affect component performance over time. The new handles are engineered to maintain reliable operation even in dusty environments.
Continuous vibration
Machinery vibration can loosen or degrade poorly designed components. The new range has been tested to withstand continuous vibration without deterioration
Frequent operation
Machine isolators are used repeatedly throughout their service life. The handles are designed for long-term durability and reliable performance under regular use.
This combination of durability, compliance and reliability makes the range particularly suitable for modern woodworking machinery.

–
A smarter isolation solution
The launch of the new handle range further strengthens LOVATO Electric’s offering for machine manufacturers and OEMs operating in safety-critical applications.
By combining easier installation, flexible configuration options, tested durability and ISO 19085-1 compliance, the new range provides a practical solution for today’s woodworking machinery sector.
When paired with the proven GA Series switch disconnectors, machine builders can benefit from a complete isolation solution designed to support safety, reliability and long-term performance.
–
Need technical advice?
The new woodworking machine handle range has now been launched and is available through LOVATO Electric’s authorised distributor network.
If you’re designing woodworking machinery, upgrading existing equipment or looking for a compliant isolation solution, our technical specialists can help identify the right combination of handle and switch disconnector for your application.
Contact LOVATO Electric today for technical support, product selection guidance and availability information, or use our Where to Buy service to locate your nearest authorised distributor. Follow us on LinkedIn for all the latest news and developments.