Power up your EV charging stations
with LOVATO Electric’s DMED4 DC energy meters
LOVATO Electric is rising to the demand for efficient and accurate energy management solutions in the electric vehicles (EVs) industry. This is achieved with the release of the DMED4 series of DC energy meters, specifically engineered for EV charging stations.
These state-of-the-art meters ensure precise energy measurement, facilitating seamless operations and enhanced user satisfaction.
The importance of reliable energy metering for EV chargers

Benefits of the DMED4 energy meter
Precision and compliance
The DMED4 meters are MID certified and adhere to international standards such as IEC62052-11 and IEC62053-41, ensuring accurate and legally compliant energy measurements.
Versatile installation
Designed with a compact form factor and multiple mounting options, these meters can be seamlessly integrated into various charging station configurations, even those with limited space.
Robust performance
Capable of operating in extreme temperatures ranging from -40°C to +85°C, the DMED4 meters are built to withstand harsh environmental conditions, making them ideal for outdoor installations
DMED4 product features
The DMED4 series offers models with maximum currents of 150A, 400A, 600A, and up to 1500A, accommodating a wide range of charging applications. Each meter is equipped with an onboard display for real-time viewing of energy, current, voltage and temperature measurements. Additionally, they feature event logs for recording metrological events with timestamps, enhancing monitoring and diagnostic capabilities.
Top products in the DMED4 series
Why choose LOVATO Electric?
Founded in 1922 in Bergamo, Italy, LOVATO Electric has been at the forefront of designing and manufacturing low voltage electrical devices for industrial applications. As a family-owned business spanning four generations, the company boasts a rich heritage of innovation and quality. With a portfolio exceeding 21,000 products and a presence in over 100 countries, LOVATO Electric is a trusted name in energy management and industrial automation.
Take charge with DMED4
Elevate your EV charging stations with the precision and reliability of LOVATO Electric’s DMED4 DC energy meters. Ensure accurate energy measurement, enhance operational efficiency, and provide your users with the best charging experience.
Learn more about integrating DMED4 meters into your infrastructure. You can also follow LOVATO Electric on for the latest developments.