LOVATO Electric unveils new BFS line of safety contactors
LOVATO Electric is excited to announce the launch of its BFS series, a line of three-pole safety contactors designed to meet the demands of modern industrial applications. The series features variants, including BFS0923, BFS1223, BFS2523, BFS3222, and BFS3822, each offering advanced safety and reliability in automation and machine control environments.
Built with precision, the BFS contactors are engineered to comply with IEC/EN 62061 and ISO 13849-1 safety standards with versatile installation options. The robust design ensures optimal performance even in challenging environments, making them suitable for safety circuits where emergency shutdowns or fault protection are needed.
Key features
The BFS series features a wide range of terminal configurations for easy integration, allowing for multiple wire sizes and combinations. The models support both single and dual cable installations, with high torque settings for secure connections, enhancing operational safety. These contactors are also rated for heavy-duty applications, providing reliable switching performance across various industries.
ISO 13849-1 & IEC/EN 62061
MIRROR CONTACTS
MECHANICALLY LINKED CONTACTS
With the BFS series, LOVATO Electric delivers a solution that combines flexibility, durability, and safety, reaffirming its commitment to innovative industrial solutions. You can find the range in full by clicking.
For more information about our safety devices or to discuss your specific needs, don’t hesitate to Contact us today. You can also follow LOVATO Electric on LinkedIn for the latest developments.