Transformadores de corrente tipo núcleo sólido para barramentos – série DM
LOVATO Electric expands its range of energy monitoring products with the introduction of new solid-core type current transformers for busbar DM series.

They are current transformers in class 1/0.5 without a primary winding, specifically designed for applications with power distribution busbars.
The range includes sizes with primary current from 400A up to 6000A.
Thanks to their compact dimensions, they perfectly fit the geometries of power distribution panels, making installation easier in limited spaces.
In particular, they are compatible with the pole spacing of Moulded Case Circuit Breakers (MCCBs), allowing installation without the need to bend the power distribution busbars.