New handles for GA series disconnect switches

LOVATO Electric expands its range of accessories for GA series disconnect switches with new handles.

The standard handle offering for GA disconnect switches has been expanded with the new GAX65 handle, available in red / yellow (GAX65) and black (GAX65B) versions.

Designed for fast, simple installation, the GAX65 features a 65×65 mm plate, recessed selector, and ring fixing design. It is cULus certified for the North American market and provides UL Type 1, 2, 3R, 12, 12K, 4, and 4X enclosure ratings.

The GAX65 is compatible with GA series disconnect switches in direct operating and door coupling versions (GA…A) from 16 to 160A, and door-mounted versions (GA…C) from 16 to 63A.

For applications requiring compliance with ISO 19085-1 for woodworking machinery, LOVATO Electric also introduces the GAX611 (screw fixing) and GAX613 (ring fixing) handles. Their integrated safety mechanism requires the operator to lift a lever before the handle can be rotated, helping prevent accidental operation while ensuring compliance with the standard.

Available in red / yellow and black versions, the GAX611 and GAX613 feature a 65×65 mm plate, recessed selector, IP65 protection, and are cULus certified for the North American market, providing UL Type 1, 2, 3R, 12, 12K, 4, and 4X enclosure ratings.

The GAX611/GAX611B (screw fixing) handles are compatible with GA disconnect switches from 16 to 160A in both direct operating and door coupling versions (GA…A) and door-mounted versions (GA…C).

The GAX613/GAX613B (ring fixing) handles are compatible with GA…A disconnect switches from 16 to 160A and GA…C versions up to 63A.