Motorized changeover switches cULus certified type GLCM
LOVATO Electric expands its range of motorized changeover switches type GLCM with new cULus certified versions compliant with the UL1008 standard, aimed at the North American market.
The expanded range includes three-pole and four-pole versions with a general purpose current ratings of 100A and 200A.
The motorized changeover switches are designed to automatically switch between a primary power source and an emergency secondary source, ensuring continuity of supply for priority loads. They are used across a wide range of applications, both industrial and tertiary, such as data centers, fire-fighting systems, production departments, gensets, hospitals, and public transport.

GLCM motorized changeover switches are available in three versions, differentiated by the motor power supply voltage: 24VDC, 110…125VAC/DC, and 208…277VAC. This versatility, combined with the wide operating range, allows for installation in a variety of systems and application types.
On the front, two LED indicators show the motor power supply presence and alarm status, with a simple flashing code system for easy diagnostics, providing clear and immediate status information, along with a built-in relay output for the changeover switch availability signal.
The hardware also includes a direct control handle and an optical port on the top of the motor group for firmware updates or PC connection via the Xpress software, allowing for monitoring and parameter settings. Additionally, there is a slot for connecting an optional expansion module (EXP type), which can equip the switch with two additional relay outputs with programmable functions or an RS485 communication port for control and diagnostics.
The optional RS485 port is a key feature of the GLCM changeover switches, providing an innovative and efficient alternative to traditional command with digital inputs. It allows control via a Modbus-RTU master device, reducing the number of connections within the panel. This saves on wiring for the three-position command outputs, feedback inputs, and the switch’s status output. It also reduces installation time and minimizes wiring errors, while allowing complete, continuous, and real-time monitoring of the switch’s status and quick identification of any functional or wiring anomalies, such as a cable break or an ongoing alarm. This ensures constant operability, which is critical for applications requiring uninterrupted power supply.
The GLCM motorized changeover switches are ideal for pairing with LOVATO Electric’s automatic transfer switch controllers ATL series or generator controllers RGK series. In the case of control via the optional RS485 port, in addition to the previously mentioned benefits, it is possible to monitor the switch status and any active alarms directly from the controller display.
Thanks to their versatility, compact design, and advanced features, the GLCM motorized changeover switches represent a cutting-edge solution, combining innovation, reliability, and ease of installation for safe and efficient power supply management.