A smarter way to specify pushbuttons and selectors

Pushbutton and selector switches from the Platinum Series are available from LOVATO Electric USA as convenient KITs.

These options make it simple to order popular combinations, bringing together the most commonly used actuators in either 22mm chrome plated plastic or 22mm metal. Every KIT includes a mounting base, auxiliary contact blocks and LED light elements in different configurations.

Built for reliable performance, the KITs offer high protection ratings including IP66, IP67, IP69K and UL Type 4X, plus an operating temperature range from minus 13°F to 158°F. With everything grouped under a single part number, managing stock becomes easier and selecting the right setup for your application becomes faster.

Each Platinum Series version delivers its own strengths, all backed by LOVATO Electric’s commitment to quality and the evolving needs of industrial automation.

ROBUST & IMPACT RESISTANT

22MM & 30MM METAL VERSION

MODERN & ATTRACTIVE STYLING

TEMPERATURE RANGE FROM -25C TO +70C

AN ALLOY MIX OF ALUMINUM AND ZINC

HIGH PERFORMANCE