Pushbutton and selector switches Platinum Series now available in KITs

As part of LOVATO Electric’s Platinum Series, select pushbutton and selector codes are now available in convenient KITs.

These KITs make it easier than ever to order popular combinations of Platinum Series components. Each KIT includes the most commonly used actuators – available in both 22mm chrome-plated plastic and 22mm metal – along with a mounting base, auxiliary contact blocks, and LED light elements in various configurations.

Designed for durability and performance, the KITs feature high protection ratings (IP66, IP67, IP69K, and UL Type 4X) and a wide operating temperature range (-13°F to 158°F), making them suitable for virtually any environment.

Clean style and robust build

ROBUST & IMPACT RESISTANT

ROBUST & IMPACT RESISTANT

22MM & 30MM METAL VERSION

TEMPERATURE RANGE FROM -25C TO +70C

AN ALLOY MIX OF ALUMINUM AND ZINC

HIGH PERFORMANCE

With each KIT packaged under a single part number, inventory management is simplified and creating the right setup for your application becomes more efficient.

Each version of the Platinum Series offers unique features, all built on LOVATO Electric’s commitment to quality and its focus on the evolving needs of industrial automation and installation.