Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

Star-delta starters in enclosure with Start and Stop/Reset buttons. Starting time up to 12 seconds and a maxmum of 30 operations /hour

 Order code  

M3P00970230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 16A. COIL VOLTAGE 230VAC 50/60HZ

M3P00970400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 16A. COIL VOLTAGE 400VAC 50/60HZ

M3P01270230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 22A. COIL VOLTAGE 230VAC 50/60HZ

M3P01270400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 22A. COIL VOLTAGE 400VAC 50/60HZ

M3P01870230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 28A. COIL VOLTAGE 230VAC 50/60HZ

M3P01870400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 28A. COIL VOLTAGE 400VAC 50/60HZ

M3P02570024

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 35A. COIL VOLTAGE 24VAC 50/60HZ

M3P02570230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 35A. COIL VOLTAGE 230VAC 50/60HZ

M3P02570400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 35A. COIL VOLTAGE 400VAC 50/60HZ

M3P02670230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 43A. COIL VOLTAGE 230VAC 50/60HZ

M3P02670400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 43A. COIL VOLTAGE 400VAC 50/60HZ

M3P03270230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 50A. COIL VOLTAGE 230VAC 50/60HZ

M3P03270400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 50A. COIL VOLTAGE 400VAC 50/60HZ

M3P03870024

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 60A. COIL VOLTAGE 24VAC 50/60HZ

M3P03870230

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 60A. COIL VOLTAGE 230VAC 50/60HZ

M3P03870400

STAR-DELTA STARTER, ENCLOSED STARTERS, WITH START AND STOP/RESET BUTTONS. STARTING TIME UP TO 12 SECONDS AND A MAXMUM OF 30 OPERATIONS /HOUR, MAX IEC OPERATING CURRENT 60A. COIL VOLTAGE 400VAC 50/60HZ
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 April 2021
EN
Brochures
Document Icon
Electromechanical starters and insulated enclosures
PD047 May 2011
EN
Technical instructions
Document Icon
Star-delta starters
BFA... 70...

I215 January 2017
EN
Document Icon
Star-delta starters in enclosure M3P...70-M3P...73...
I284 June 2014
EN