| Order code | | |
|
M0R009120241
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 1A MAX (0.18…0.25KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 24VAC 50/60HZ |
|
|
M0R009120242V3
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 2.3A MAX (0.55…0.75KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 24VAC 50/60HZ |
|
|
M0R009122301
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 1A MAX (0.18…0.25KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R0091223010
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 10A MAX (3…4KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R009122301V5
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 1.5A MAX (0.37KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R009122302V3
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 2.3A MAX (0.55…0.75KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R0091223033
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 3.3A MAX (1.1KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R009122305
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 5A MAX (1.5…2.2KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R0091223075
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 7.5A MAX (2.2…3KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R009124001
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 1A MAX (0.18…0.25KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|
|
M0R0091240010
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 10A MAX (3…4KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|
|
M0R009124001V5
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 1.5A MAX (0.37KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|
|
M0R009124002V3
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 2.3A MAX (0.55…0.75KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|
|
M0R0091240033
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 3.3A MAX (1.1KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|
|
M0R009124005
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 5A MAX (1.5…2.2KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|
|
M0R0091240075
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 7.5A MAX (2.2…3KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|
|
M0R0121223015
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 12A MAX (5.5KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 230VAC 50/60HZ |
|
|
M0R0121240015
| DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH RESET PUSH BUTTON, WITH BG09/BG12 CONTACTOR, 12A MAX (5.5KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 400VAC 50/60HZ |
|