ProfiNET expansion module type EXP1019

LOVATO Electric expands its range of expansion modules EXP series with the new EXP1019 module featuring an isolated ProfiNET interface.

ProfiNET is an Ethernet-based industrial communication protocol developed by PROFIBUS & PROFINET International (PI), which enables the fast and reliable exchange of data between controllers (PLCs), supervisory control systems (SCADA), HMIs, sensors, actuators, and measurement devices. It is designed for applications requiring real-time communication, advanced diagnostics, and simple integration between systems, and is widely used in the industrial automation, manufacturing, automotive and process sectors.

The EXP1019 is compatible with flush-mounted power analyzers type DMG7000, DMG7500, DMG8000 and DMG9000 and is primarily used in medium-to-high complexity machineryfeaturing a PLC or automation systems, or within particularly energy-intensive machines.

With the introduction of the EXP1019 module, LOVATO Electric is now able to offer a complete package comprising:

  •  solutions for monitoring energy consumption
  • simple integration of our measurement instruments within the ProfiNET network

Furthermore, for the most advanced power analyzers:

  • power quality analysis, for detecting anomalies in the power supply network (e.g. micro-interruptions that can cause machinery malfunctions, not attributable to internal technical faults but to issues with the electricity grid)
  • multi-point monitoring network with quick and easy cabling and a reduced number of devices thanks to the EASY BRANCH measurement system.

To enable communication between the DMG power quality analyzer and the ProfiNET masters (IO-Controllers), the GSDML file must be imported into the master; this can be downloaded free of charge from the product page for code EXP1019 on the website www.lovatoelectric.com.