Modular power analyzers DMG series

LOVATO Electric expands its range of DMG series power analyzers with the new modular versions, ideal for installation in electrical panels or switchboards with DIN rail mounting.

The DMG series power analyzers represent the heart of a monitoring system, with innovative features and high measurement accuracy.

The colour LCD graphic display provides a clear and comprehensive view of electrical measurements, statistics and system parameters in 10 languages, presented in tabular form or as graphical trends.

Parameter configuration is simple and intuitive and can be done using the front keypad or via smartphone thanks to the integrated NFC connectivity, which allows programming with the free LOVATO NFC app, available for Android and iOS devices.

All models feature a built-in RS485 or Ethernet communication port for remote monitoring and supervision. Versions with the on-board Ethernet port also feature a web server function, which allows access via a PC browser to measurement information, displayed in graphical or tabular form, and to parameter programming without the need to install any software. The more advanced models also integrate a memory for data collection, configurable via the web server, allowing users to select the measurements to record and the sampling time.

The real strength of the DMG series network analyzers is their compatibility with the EASY BRANCH multi-circuit monitoring system, a plug&play solution from LOVATO Electric for monitoring systems or installations with a large number of loads to monitor. This solution offers a more efficient and easier-to-install alternative compared to the traditional solution, which requires a separate instrument for each measurement point.

To complete the offering, versions with current measurement through Rogowski coils are also available, in versions with a maximum current from 100A to 6300A, ideal for installing measurement points in systems where traditional solutions with solid-core or split-core current transformers are impractical or too costly.

The LOVATO Electric DMG series power analyzers are ideal for monitoring networks and consumption of shopping centers, data centers, production departments, machinery, and many other applications.

Download the brochure and learn more about the DMG series!