Motor operator P1X19 type for miniature and residual circuit breakers

LOVATO Electric expands its range of accessories for miniature and residual circuit breakers with the new motor operator type P1X19.

This accessory, which is mounted on the side of the circuit breaker, enables remote control of the connected device via an electrical signal. It is useful for remote tripping or reclosing of breakers installed in centralized systems, unattended switchboards, or panels that are difficult to access.

It is suitable for applications in photovoltaic systems, telecommunication systems, electric vehicle charging stations, and water treatment plants.

The range includes two types:

  • P1X191, compatible with single-pole and two-pole versions of miniature circuit breakers P1MB type, residual current operated circuit breakers P1RD type, and residual current circuit breakers with overcurrent protection P1RE type
  • P1X192, compatible with three-pole and four-pole versions of miniature circuit breakers P1MB type and residual current circuit breakers P1RD type.

Both models are available in versions with 230VAC / 220VDC control voltage or 24VDC control voltage.

On the front of the motor operator there is an AUTO-MAN selector, used to enable or disable remote control, and a locking system that allows the circuit breaker to be locked in the OFF position.