Modular power analyzers DMG series with Rogowski coils

LOVATO Electric expands its range of modular power analyzers DMG series with the new DMG3011…R... models complete with Rogowski coils.

The DMG3011…R… units are supplied as kits containing one DMG3011 power analyzer and 3 Rogowski coils for current measurement, available in versions with maximum current ratings of 100A, 500A, 3000A, and 6300A.

They represent the ideal solution for installing measurement points in systems where traditional solutions using solid-core or split-core current transformers (CTs) are impractical or too costly.

Each kit is calibrated during the testing process, and a calibration report is supplied together with the product to guarantee measurement accuracy.

The DMG3011 power analyzer shares all the features of the latest-generation DMG3000 power analyzer:

  • Modular housing, ideal for installation in electrical panels or distribution boards with DIN rail mounting
  • Color graphic display
  • Integrated Ethernet communication port with web server
  • NFC connectivity for configuration and parameter modification via smartphone and the LOVATO NFC app
  • Integrated memory for data logging, always configurable via web server, allowing selection of measurements and sampling time
  • Compatibility with the EASY BRANCH multi-circuit monitoring system through the optional EXM0000 bus module and EXS4… current reading modules for connecting traditional or electronic CTs, LOVATO Electric’s solution for monitoring systems or installations with a high number of loads to be monitored, such as electrical distribution panels in shopping centers or production departments in industrial facilities.