Gateway data loggers EXCGLB series

The EXCGLB series of gateway data loggers is suitable for energy monitoring in complex systems, for supervising power factor controllers or systems that are actuated by soft starters or by variable speed drives, for remote controlling of micro PLCs and furthermore, in versions equipped with a GPS function, in applications with generating set controllers and when geolocalisation of rented machines is needed. Communications with field devices is done via RS485 serial port or Ethernet, while connections to data collection software can be accomplished via wired Ethernet, Wi-Fi or cellular network. The system is open to accept connections to third-party devices or exchanging information with preexisting supervision software.
- Connection to field devices via RS485 and/or Ethernet
- Auto-recognition of LOVATO Electric devices
- Third party devices support
- Internet connection via cabled network, Wi-Fi or 4G modem (LTE)
- Geolocation via GNSS (GPS)
- Compatible with Synergy Cloud system
- Regular transfer of data to third party software