New double contact elements and auto-monitoring contact element
LOVATO Electric enriches the range of pushbutton and selectors Platinum series with the new double contact elements and auto-monitoring contact element.

The double contact elements provide the flexibility of two contacts (1NO+1NC, 2NO or 2NC) within the same dimensions as a single contact (LPXC10 or LPXC01). These elements are specifically designed for applications where space constraints behind the panel preclude the installation of multiple rows of contacts.
The new auto–monitoring contact is replacing the previous auto-monitoring contact versions (LPXC01SM and LPXC02SM) with a new, more compact design that maintains the same dimensions as a standard single contact.