Motorised changeover switches type GLCM from 320 to 630A

LOVATO Electric expands its range of GLCM motorized changeover switches with new IEC ratings of 320A, 400A, and 630A, available in both three-pole and four-pole versions.

The range now includes:

  • IEC versions for current ratings from 125A to 630A.
  • UL1008 versions rated at 100A and 200A.

These switches are suitable for a wide range of applications, from the industrial sector, where they provide power transfer for production lines and fire protection systems, to the commercial and infrastructure sectors, where they ensure the uninterrupted operation of critical facilities such as airports, metro systems, and hospitals.

The new GLCM motorized changeover switches are available in three variants, differentiated by the motor supply voltage: 24VDC, 110-125VAC/DC, and 208-277VAC. This versatility, combined with their wide operating range, allows installation in a variety of systems and applications.

On the front panel, two LED indicators display the presence of the motor power supply and the alarm status. A simple flashing code system facilitates diagnostics, providing clear and immediate status information. A built-in relay output is also available to signal the operating status of the changeover switch.

The hardware also includes a manual operating handle and an optical port located on the top of the motor assembly for firmware updates or PC connection via Xpress software, enabling monitoring and parameter configuration. In addition, a slot for an optional expansion module (EXP type) allows the switch to be equipped with either two additional relay outputs with programmable functions or an RS485 communication port for control and diagnostics.

The optional RS485 port is a key feature of the GLCM changeover switches, offering an innovative and efficient alternative to traditional control through digital inputs. It enables control via a Modbus RTU master device, thereby reducing the number of connections required within the control panel. This reduces wiring associated with three-position control outputs, feedback inputs, and switch status outputs.

Furthermore, it reduces installation time and minimizes wiring errors while enabling continuous, real-time monitoring of the switch status and rapid identification of any operational or wiring anomalies, such as cable failures or active alarms. This ensures continuous availability, which is critical for applications requiring an uninterrupted power supply.

The GLCM motorized changeover switches are ideally suited for use with LOVATO Electric’s automatic transfer switch controllers from the ATL series and generator controllers from the RGK series. When control is implemented via the optional RS485 port, users can, in addition to the benefits mentioned above, monitor the switch status and any active alarms directly from the controller display.

Thanks to their versatility, compact design, and advanced features, GLCM motorized changeover switches provide an innovative solution for reliable and safe power supply management.