RFID safety sensors SSF series
Provided with RFID technology, these sensors offer a high level of protection up to PL e / SIL 3, also when connecting 16 sensors in series.

The SSF series sensors are available with two types of connectors, either M12 or pigtail with 15cm M12 connector, two coding levels (either generic or Teach-in), and then can be easily adapted to the specific needs of the application. The units are versatile and reliable, an ideal choice for a broad range of industrial applications. With a long life and simple use guaranteed, RFID SSF safety sensors offer the highest safety levels achievable.