Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

TL20110

PLASTIC LIMIT SWITCH, T SERIES (DIMENSIONS TO EN 50041), TOP PUSH ROD PLUNGER, WITH RESET BUTTON, CONTACTS 1NO+1NC SLOW ACTION. STEEL PLUNGER

Add to cart
Order code TL20110
Weight [g]137
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]120X045X060
Volume [cm³]324
Bar code [EAN13]8013975084786
HS Code85365080
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
IEC/EN 60204-1
EN 81-1
EN 50041
UL508
CSA C22.2 n° 14.
Data Sheet
Product designation Limit switches - Top push rod plunger
Product type designation TL2
General characteristics
Material
Rod Steel
Contact characteristics
Type of contact 1NO+1NC Slow break
Thermal current Ith A 6
Rated insulation voltage Ui V 250
Short-circuit protection with fuse Class/A 10 gG/SC QUICK FUSE
Switching speed
min m/s 0.5
max m/s 1.5
IEC Conventional free air thermal current Ith A 6
Resistance per pole (average value) mΩ <10
Mechanical features
Operating torque
N 6
Ib 1.35
Tightening torque (Max)
Switch fixing
Nm 2.5
lbin 22.1
Contact terminals
Nm 0.8
lbin 7
Body lid screw fixing
Nm 0.8
lbin 7
Conductor section
AWG/Kcmil
min 16
max 14
IEC
min mm² 1 or 2
max mm² 2.5
Cable connection Self-releasing screw terminal
Cable entry PG13.5
Weight g 130
Operations
Mechanical life cycles >10000000