SM3R7500
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range [A]: 55…75
- Rated current In [A]: 75
- Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 50
- Type of protection: Magnetic and thermal
- Type of control: Rotary knob
- Certified UL Type E: No
Order code | SM3R7500 |
---|---|
Weight [g] | 2300 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 172X075X180 |
Volume [cm³] | 2362.5 |
Bar code [EAN13] | 8013975219850 |
HS Code | 85362090 |