SM1PF0020
- Type of product: Motor protection circuit breaker
- Rated current (In): 0.2
- Maximum short-circuit current breaking capacity (Icu) at AC 400V: 100
- Type of protection: Fuse monitoring function
- Type of control: Push button
- Certified UL Type E: No
Order code | SM1PF0020 |
---|---|
Weight [g] | 244 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 080X047X098 |
Volume [cm³] | 368.48 |
Bar code [EAN13] | 8013975225936 |
HS Code | 85362010 |