SA1B3PA320R
- Type of product: SPD
- Type of system: 230/400VAC
- Type / Class: 1, 2
- Number of poles: 3P
- IEC Impulse current Iimp 10/350 (L-N/N-PE): 25
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 25
- Fixing: Din rail
Order code | SA1B3PA320R |
---|---|
Weight [g] | 616 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 106X058X074 |
Volume [cm³] | 454.952 |
Bar code [EAN13] | 8013975217627 |
HS Code | 85365080 |