SA1B3NA320R
- Type of product: SPD
- Type of system: 230/400VAC
- Type / Class: 1, 2
- Number of poles: 3P+N
- IEC Impulse current Iimp 10/350 (L-N/N-PE): 25
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 25
- Fixing: Din rail
Order code | SA1B3NA320R |
---|---|
Weight [g] | 1120 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 110X096X075 |
Volume [cm³] | 792 |
Bar code [EAN13] | 8013975217641 |
HS Code | 85365080 |