SA1B2PA320R
- Type of product: SPD
- Type of system: 230/400VAC
- Type / Class: 1, 2
- Number of poles: 2P
- IEC Impulse current Iimp 10/350 (L-N/N-PE): 25
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 25
- Fixing: Din rail
Order code | SA1B2PA320R |
---|---|
Weight [g] | 620 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 109X039X074 |
Volume [cm³] | 314.574 |
Bar code [EAN13] | 8013975217610 |
HS Code | 85365080 |