Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

RGKRA

REMOTE DISPLAY PANEL FOR RGK 800, 12/24VDC, IP65 PROTECTION DEGREE

Add to cart
Order code RGKRA
Weight [g]360
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]150X110X090
Volume [cm³]1485
Bar code [EAN13]8013975200155
HS Code85389091
Dimensions
Wiring diagram
Certifications:
EAC
UL Listed for USA and Canada (cULus-File E93601)
Conformity:
IEC/EN 61010-1
IEC/EN 61000-6-2
IEC 61000-6-3
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Remote units
Product type designation RGKRA
Power supply
Rated battery voltage V 100/240VAC - 12/24VDC
Static Outputs
Static output type (SSR)
Interface
CANbus Yes
Mechanical features
Conductor cross section
min mm² 0.2
Max mm² 2.5
min AWG 24 or 18 UL/CSA
Max AWG 12
Tightening torque (Max)
Nm 0.56
lbin 4.5
Ambient conditions
Protection degree IP54
ETIM classification
ETIM 8.0 EC001427 - Mobile panel
Downloads
Catalogue
Document Icon
28 - Engine and generator controllers
28 April 2021
EN
Brochures
Document Icon
Energy management - Energy efficiency devices and solutions
PD065 October 2019
EN
Document Icon
Engine and generator controllers
PD081 December 2018
EN
Technical instructions
Document Icon
Remote display unit - Instractions manual
RGKRA

I349 January 2015
EN
Document Icon
Modbus communication protocol for generating set controller
RGK SERIES

I375 August 2018
EN
 
2D drawings
Document Icon
RGKRA
2d_RGKRA
3D drawings
Document Icon
RGKRA
3d_RGKRA
Certifications
Document Icon
UE declarations
EU275_03-2021
EN
Document Icon
cULus declaration
E93601
EN
Software & upgrades
Document Icon
RGK Customization Manager Rev.7.8.2 14.02.2017
RGK_CM
EN
Document Icon
RGK Remote Control Rev.6.1.0 19.09.2014
RGK_RC
EN
Data Sheet
Energy Management