Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

RGK800RD

REMOTE DISPLAY PANEL FOR RGK 800SA, 12/24VDC, IP65 PROTECTION DEGREE

Add to cart
Order code RGK800RD
Weight [g]820
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]315X190X060
Volume [cm³]3591
Bar code [EAN13]8013975200780
HS Code85389091
Dimensions
Wiring diagram
Certifications:
EAC
UL Listed for USA and Canada (cULus-File E93601)
Conformity:
IEC/EN 61010-1
IEC/EN 61000-6-2
IEC 61000-6-3
UL508
CSA C22.2 n° 14
Data Sheet
Product designation Remote units
Product type designation RGK800RD
Power supply
Rated battery voltage V 12/24VDC
Digital inputs
Digital input type 3 neg.+ 1 pos.
Static Outputs
Static output type 2
Mechanical features
Conductor cross section
min mm² 0.2
Max mm² 2.5
min AWG 24 or 18 UL/CSA
Max AWG 12
Tightening torque (Max)
Nm 0.56
lbin 4.5
Ambient conditions
Protection degree IP65
ETIM classification
ETIM 8.0 EC001427
Downloads
Catalogue
Document Icon
27 - Engine and generator controllers
27 January 2018
EN
Brochures
Document Icon
Energy management - Energy efficiency devices and solutions
PD065 October 2019
EN
Document Icon
Engine and generator controllers
PD081 December 2018
EN
Technical instructions
Document Icon
Remote display unit - Instructions manual
RGK800RD, RGK800RDSA

I350 December 2012
EN
 
2D drawings
Document Icon
RGK800RD
2d_RGK800RD
3D drawings
Document Icon
RGK800RD
3d_RGK800RD
Certifications
Document Icon
UE declarations
EU210-2016_2
EN
Document Icon
cULus declaration
E93601
EN
Software & upgrades
Document Icon
RGK Customization Manager Rev.7.8.2 14.02.2017
RGK_CM
EN
Document Icon
RGK Remote Control Rev.6.1.0 19.09.2014
RGK_RC
EN
Data Sheet