Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

RGK700

AUTOMATIC MAINS FAILURE (AMF) GEN-SET CONTROLLER, 12/24VDC, GRAPHIC LCD, WITH RS232 PORT AND USB/OPTICAL AND WI-FI POINT PROGRAMMING PORT ON FRONT, CANBUS PORT, IP65

Add to cart
Order code RGK700
Weight [g]880
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]315X190X060
Volume [cm³]3591
Bar code [EAN13]8013975192146
HS Code85389091
Dimensions
Wiring diagram
Certifications:
EAC
UL Listed for USA and Canada (cULus-File E93601)
Conformity:
IEC/EN 61010-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
CSA C22.2 n° 14
Data Sheet
Product designation Automatic mains failure gen-set controllers
Product type designation RGK700
Power supply
Rated battery voltage V 12/24VDC
Digital inputs
Digital input type 6 neg.+ 1 pos.
"W"/AC/PICK-UP speed inputs
"W"/AC/PICK-UP speed input type "W" or generator frequency or "Pick-up"
Voltage inputs
Rated voltage (Ue) VAC 100…600
Measurement range V 100…480
Frequency range Hz 45…65
Measurement method TRMS
Current inputs
Rated current (Ie) A 5A/1A
Measurement range 0.05…6A or 0.05…1.2A
Amperometric inputs type 3PH, /5A or /1A
Measurement method TRMS
Static Outputs
Static output type 4 (SSR)
Relay outputs
Type of output contact 3 (relay)
Interface
CANbus Yes
Ambient conditions
Protection degree IP65
ETIM classification
ETIM 8.0 EC000236
Downloads
Catalogue
Document Icon
27 - Engine and generator controllers
27 January 2018
EN
Brochures
Document Icon
Energy management - Energy efficiency devices and solutions
PD065 October 2019
EN
Document Icon
Engine and generator controllers
PD081 December 2018
EN
Technical instructions
Document Icon
Generating set controller - Instructions manual
RGK700, RGK700SA

I335 February 2014
EN
Document Icon
Generating set controller - Quick installation manual
RGK700, RGK700SA

I352 October 2014
EN
Document Icon
Modbus communication protocol for generating set controller
RGK SERIES

I375 August 2018
EN
Document Icon
Generating set controller - Quick installation manual
RGK600, RGK601, RGK610, RGK600SA, RGK601SA

I379 May 2020
EN
 
2D drawings
Document Icon
RGK700
2d_RGK700
3D drawings
Document Icon
RGK700
3d_RGK700
Certifications