Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

RGK601

AUTOMATIC MAINS FAILURE (AMF) GEN-SET CONTROLLER, 12/24VDC, GRAPHIC LCD, USB/OPTICAL AND WI-FI POINT PROGRAMMING PORT ON FRONT, CANBUS PORT

Add to cart
Order code RGK601
Weight [g]540
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]165X155X083
Volume [cm³]2122.725
Bar code [EAN13]8013975207666
HS Code85389091
Dimensions
Wiring diagram
Certifications:
EAC
UL Listed for USA and Canada (cULus-File E93601)
Conformity:
IEC/EN 61010-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
CSA C22.2 n° 14
Data Sheet
Product designation Automatic mains failure gen-set controllers
Product type designation RGK601
Power supply
Rated battery voltage V 12/24VDC
Digital inputs
Digital input type 4 neg.+ 1 pos.
"W"/AC/PICK-UP speed inputs
"W"/AC/PICK-UP speed input type "W" or generator frequency or "Pick-up"
Voltage inputs
Rated voltage (Ue) VAC 100…480
Measurement range V 100…480
Frequency range Hz 45…65
Measurement method TRMS
Current inputs
Rated current (Ie) A 5A/1A
Measurement range 0.05…6A or 0.05…1.2A
Amperometric inputs type 3PH, /5A or /1A
Measurement method TRMS
Static Outputs
Static output type 6 (SSR)
Interface
CANbus Yes
Ambient conditions
Protection degree IP40, IP65 with optinal gasket seal
ETIM classification
ETIM 8.0 EC000236
Downloads
Catalogue
Document Icon
27 - Engine and generator controllers
27 January 2018
EN
Brochures
Document Icon
Energy management - Energy efficiency devices and solutions
PD065 October 2019
EN
Document Icon
Engine and generator controllers
PD081 December 2018
EN
Technical instructions
Document Icon
Modbus communication protocol for generating set controller
RGK SERIES

I375 August 2018
EN
Document Icon
Generating set controller - Instructions manual
RGK600, RGK601, RGK600SA, RGK601SA, RGK610

I378 May 2016
EN
Document Icon
Generating set controller - Quick installation manual
RGK600, RGK601, RGK610, RGK600SA, RGK601SA

I379 May 2020
EN
 
2D drawings
Document Icon
RGK601
2d_RGK601
3D drawings
Document Icon
RGK601
3d_RGK601
Certifications
Document Icon
UE declarations
EU237_03-2021
EN
Document Icon
cULus declaration
E93601
EN
Software & upgrades
Document Icon