Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

RGK400SA

STAND ALONE GEN-SET CONTROLLER, 12/24VDC, ICON LCD DISPLAY, USB/OPTICAL AND WI-FI POINT PROGRAMMING PORT ON FRONT, 5 INPUTS, 5 OUTPUTS

Add to cart
Order code RGK400SA
Weight [g]390
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]153X117X092
Volume [cm³]1647
Bar code [EAN13]8013975220092
HS Code85389091
Dimensions
Wiring diagram
Certifications:
EAC
UL Listed for USA and Canada (cULus-File E93601)
Conformity:
IEC/EN 61010-1
IEC/EN 61010-2-030
IEC/EN 61326-1
UL508
CSA C22.2-N°14
Data Sheet
Product designation Stand alone gen-set controllers
Product type designation RGK400SA
Power supply
Rated battery voltage V 12/24VDC
Digital inputs
Digital input type 5 neg.+ 1 pos.
High digital input signal V See eBOM
"W"/AC/PICK-UP speed inputs
"W"/AC/PICK-UP speed input type "W" or generator frequency or "Pick-up"
Voltage inputs
Rated voltage (Ue) VAC 100…480
Measurement range V 100…480VLL(3PH+N)
Frequency range Hz 45…65
Measurement method TRMS
Current inputs
Rated current (Ie) A 5A/1A
Measurement range 0.05…6A or 0.05…1.2A
Amperometric inputs type 1PH, /5A or /1A
Measurement method TRMS
Static Outputs
Static output type 5 (SSR)
Rating A 2
Protections Protected
Ambient conditions
Temperature
Operating temperature
min °C -30
max °C +60
Protection degree IP40, IP65 with optinal gasket seal
ETIM classification
ETIM 8.0 EC000236
Downloads
Catalogue
Document Icon
27 - Engine and generator controllers
27 January 2018
EN
Brochures
Document Icon
Energy management - Energy efficiency devices and solutions
PD065 October 2019
EN
Document Icon
Engine and generator controllers
PD081 December 2018
EN
Technical instructions
Document Icon
Stand-alone generating set controllers - Installation manual
RGK400SA, RGK420SA

I469 January 2020
EN
Document Icon
Stand-alone generating set controllers - Instructions manual
RGK400SA, RGK420SA

I470 January 2020
EN
 
2D drawings
Document Icon
RGK400SA
2d_RGK400SA
3D drawings
Document Icon
RGK400SA
3d_RGK400SA
Certifications
Document Icon
cULus declaration
E93601
EN