Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

RFN420250

MOTOR PROTECTION RELAY, NON PHASE FAILURE / NON SINGLE PHASE SENSITIVE. THREE POLE (THREE PHASE), MANUAL OR AUTOMATIC RESETTING, 150...250A

Add to cart
Order code RFN420250
Weight [g]2300
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]150X152X178
Volume [cm³]4058.4
Bar code [EAN13]8013975169001
HS Code85364900
Dimensions
Wiring diagram
Certifications:
cULus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508
CSA C22.2 n° 14
Data Sheet