Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

PLNC2R

METAL LIMIT SWITCH, PL SERIES, TOP ROLLER PUSH PLUNGER, CONTACTS 2NO. IP40

Add to cart
Order code PLNC2R
Weight [g]276
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]088X055X120
Volume [cm³]580.8
Bar code [EAN13]8013975078433
HS Code85365080
Dimensions
Wiring diagram
Certifications:
IMQ
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-5-1
EN 81-1.
Data Sheet
Product designation Limit switches - Top roller push plunger
Product type designation PLN…R
Contact characteristics
Type of contact 2NO
Thermal current Ith A 10
Rated insulation voltage Ui V 400
Short-circuit protection with fuse Class/A 10 gG/SC QUICK FUSE
IEC Conventional free air thermal current Ith A 10
Resistance per pole (average value) mΩ <10
Mechanical features
Tightening torque (Max)
Switch fixing
Nm 2.5
lbin 22.1
Conductor section
AWG/Kcmil
max 14
IEC
max mm² 2.5
Cable connection Screw terminal with clamp
Cable entry PG11
Weight g 230
Operations
Mechanical life cycles >10000000
Mechanical operation cycles/h 3600
Ambient conditions
Temperature
Operating temperature
min °C -25
max °C +70
Storage temperature
min °C -40
max °C +70
Resistance & Protection
IP degree
Body housing IP40
ETIM classification
ETIM 8.0 EC000030
Downloads
Catalogue
Document Icon
09 - Limit micro and foot switches
09 January 2018
EN
Brochures
Document Icon
Limit, micro and foot switches K series
PD042 May 2011
EN
Technical instructions
 
2D drawings
Document Icon
PLNC2R
2d_PLNC2R
3D drawings
Document Icon
PLNC2R
3d_PLNC2R
Certifications
Document Icon
EAC declarations
EACС-IT-НВ26-В01410-21
EN
Document Icon
UE declarations
EU045_03-2021
EN
Faq
Document Icon